IESNA:LM-63-2002
[TEST]P1390418
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21508.0
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
79.4 105.9 112.5 119.1 125.7 138.9 152.2 165.4 178.6 198.5 224.9 264.6 337.4 416.8 423.4 416.8 423.4 469.7 648.4 1065.1 1448.9 1680.4 1706.9 1627.5 
1594.4 1157.8 939.4 807.1 734.4 661.6 588.8 496.2 317.6 145.5 59.5 6.6 0.0 0.0 
79.4 105.9 112.5 125.7 132.3 152.2 165.4 191.9 211.7 251.4 344.0 522.7 787.3 939.4 1051.9 1204.1 1448.9 1978.1 3241.8 5365.4 7826.5 8388.9 
7535.4 6324.7 5987.3 4809.7 3506.4 2487.5 1713.5 1217.3 866.7 655.0 310.9 165.4 59.5 6.6 0.0 0.0 
79.4 105.9 112.5 125.7 145.5 165.4 191.9 251.4 383.7 840.2 1594.4 2533.9 3380.7 4320.1 5246.3 6245.3 7449.4 9897.3 15547.2 22321.8 
26086.2 26641.9 25623.1 24597.6 24260.2 23466.3 21977.8 18808.8 13211.8 7482.5 3605.6 1382.7 430.0 218.3 72.8 6.6 0.0 0.0 
79.4 99.2 105.9 125.7 152.2 178.6 231.6 350.6 860.1 2388.3 4201.0 5960.9 7826.5 9169.5 10651.5 12073.9 14753.3 20813.4 28613.4 
35778.4 38113.8 38795.2 38960.6 39807.4 40078.7 40336.7 37121.4 29314.7 22149.8 15395.0 10492.7 3049.9 853.4 244.8 52.9 6.6 0.0 
0.0 
79.4 92.6 105.9 125.7 152.2 185.2 251.4 489.6 1488.6 3870.3 6721.7 8990.9 10790.4 12550.2 14700.4 17082.1 21395.6 30201.2 42506.7 
48745.4 50829.4 51239.6 52900.1 54679.8 54792.2 52847.2 46006.4 37008.9 28639.9 23314.2 15289.2 4736.9 1561.3 330.8 66.2 6.6 0.0 
0.0 
79.4 86.0 99.2 119.1 152.2 185.2 271.2 529.3 1938.4 4902.3 8051.5 10115.6 11901.9 14085.1 16506.5 19490.2 24954.9 35282.2 48103.6 
54243.1 56896.1 58378.0 61117.0 62460.0 62301.2 59105.8 50842.6 40488.8 34025.2 27760.0 16883.6 6622.4 2110.4 324.2 66.2 0.0 
0.0 0.0 
79.4 79.4 92.6 112.5 145.5 178.6 244.8 489.6 1673.8 4181.2 6827.5 9037.2 10671.3 12259.1 14323.3 16791.0 20892.8 29367.6 41428.3 
47971.3 49711.3 50088.4 51444.6 52820.7 52966.3 50670.6 43909.2 35665.9 28170.2 22672.4 15037.8 4928.8 2130.3 443.3 59.5 0.0 0.0 
0.0 
79.4 79.4 92.6 112.5 138.9 172.0 218.3 357.3 992.4 2441.2 4386.3 6205.6 7872.8 9057.1 10261.1 11630.6 13807.2 19576.2 28276.0 
35136.6 37386.0 37855.7 38027.8 38662.9 38960.6 38993.7 35427.7 28534.0 21342.6 15527.3 10512.5 3380.7 1296.7 324.2 46.3 0.0 0.0 
0.0 
79.4 79.4 92.6 105.9 125.7 152.2 178.6 231.6 377.1 932.8 1746.6 2705.9 3572.5 4353.2 5239.7 6185.8 7257.6 9771.6 15150.2 22573.2 
26172.2 26615.5 25398.1 24280.1 23929.4 22784.9 21058.2 17148.2 12371.6 7456.0 3817.3 1548.1 516.0 244.8 72.8 0.0 0.0 0.0 
79.4 72.8 86.0 99.2 112.5 125.7 152.2 165.4 191.9 244.8 357.3 575.6 813.7 946.1 1071.8 1270.2 1561.3 2024.4 3102.8 5630.1 8263.2 8772.6 
7588.3 6218.9 5960.9 4512.0 3274.8 2176.6 1462.1 1111.5 899.8 714.5 383.7 178.6 52.9 0.0 0.0 0.0 
79.4 72.8 79.4 92.6 105.9 119.1 132.3 145.5 158.8 178.6 205.1 251.4 337.4 416.8 416.8 410.2 430.0 469.7 588.8 1065.1 1667.2 1812.7 1634.1 1429.0 
1382.7 1038.7 846.8 747.6 694.7 668.2 621.9 555.7 403.6 158.8 46.3 0.0 0.0 0.0 
79.4 72.8 79.4 86.0 99.2 112.5 119.1 132.3 132.3 145.5 158.8 178.6 191.9 231.6 244.8 238.2 211.7 205.1 211.7 218.3 224.9 251.4 291.1 324.2 324.2 377.1 
416.8 443.3 463.1 456.5 449.9 396.9 337.4 191.9 46.3 0.0 0.0 0.0 
79.4 66.2 72.8 79.4 86.0 92.6 99.2 99.2 99.2 105.9 105.9 112.5 119.1 119.1 119.1 125.7 125.7 132.3 125.7 119.1 119.1 119.1 119.1 119.1 125.7 145.5 
165.4 172.0 178.6 191.9 224.9 258.0 251.4 198.5 72.8 0.0 0.0 0.0 
79.4 66.2 66.2 72.8 72.8 72.8 79.4 79.4 79.4 79.4 79.4 86.0 79.4 79.4 79.4 79.4 79.4 79.4 86.0 86.0 92.6 92.6 92.6 99.2 99.2 112.5 
132.3 145.5 152.2 152.2 138.9 119.1 112.5 92.6 52.9 0.0 0.0 0.0 
79.4 59.5 59.5 59.5 59.5 66.2 59.5 59.5 59.5 59.5 59.5 59.5 59.5 59.5 52.9 52.9 52.9 52.9 52.9 46.3 52.9 59.5 72.8 79.4 79.4 86.0 79.4 66.2 59.5 46.3 39.7 33.1 19.8 6.6 0.0 
0.0 0.0 0.0 
79.4 59.5 52.9 52.9 52.9 52.9 52.9 46.3 46.3 46.3 39.7 39.7 33.1 33.1 26.5 26.5 19.8 26.5 33.1 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 59.5 52.9 52.9 46.3 46.3 46.3 39.7 39.7 33.1 26.5 19.8 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 46.3 46.3 39.7 39.7 39.7 33.1 33.1 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 46.3 39.7 33.1 33.1 26.5 26.5 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 39.7 33.1 26.5 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 33.1 26.5 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 33.1 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 39.7 26.5 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 46.3 33.1 26.5 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 52.9 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 59.5 46.3 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 72.8 59.5 52.9 46.3 39.7 33.1 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
79.4 86.0 79.4 72.8 66.2 59.5 52.9 46.3 39.7 26.5 19.8 13.2 13.2 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
79.4 92.6 86.0 79.4 72.8 66.2 66.2 59.5 46.3 39.7 26.5 26.5 19.8 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 0.0 
0.0 0.0 
79.4 99.2 92.6 86.0 79.4 79.4 72.8 66.2 59.5 46.3 39.7 33.1 26.5 26.5 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 13.2 13.2 
6.6 6.6 0.0 
79.4 105.9 99.2 92.6 92.6 86.0 86.0 86.0 72.8 66.2 52.9 46.3 46.3 39.7 33.1 33.1 26.5 26.5 26.5 26.5 26.5 19.8 19.8 19.8 13.2 13.2 13.2 13.2 13.2 13.2 13.2 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.4 105.9 99.2 99.2 99.2 92.6 92.6 92.6 86.0 79.4 72.8 59.5 52.9 52.9 46.3 46.3 39.7 39.7 39.7 39.7 33.1 26.5 26.5 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 0.0 
79.4 99.2 92.6 92.6 92.6 92.6 92.6 92.6 92.6 79.4 72.8 66.2 66.2 59.5 59.5 52.9 52.9 52.9 52.9 46.3 46.3 39.7 33.1 26.5 26.5 19.8 19.8 19.8 19.8 19.8 19.8 19.8 19.8 
19.8 19.8 19.8 19.8 0.0 
79.4 99.2 92.6 92.6 86.0 86.0 86.0 79.4 79.4 79.4 72.8 72.8 72.8 66.2 66.2 66.2 66.2 66.2 72.8 79.4 72.8 59.5 52.9 46.3 46.3 39.7 39.7 33.1 33.1 
39.7 33.1 26.5 19.8 19.8 13.2 13.2 13.2 0.0 
79.4 92.6 92.6 86.0 86.0 86.0 86.0 86.0 79.4 79.4 79.4 79.4 79.4 79.4 79.4 86.0 86.0 86.0 86.0 86.0 86.0 92.6 105.9 119.1 125.7 125.7 
112.5 99.2 92.6 79.4 72.8 66.2 59.5 39.7 26.5 13.2 6.6 0.0 
79.4 99.2 92.6 92.6 92.6 92.6 99.2 92.6 92.6 92.6 99.2 99.2 99.2 99.2 99.2 105.9 105.9 112.5 112.5 119.1 119.1 125.7 125.7 132.3 132.3 145.5 
165.4 178.6 178.6 172.0 165.4 152.2 145.5 125.7 79.4 13.2 6.6 0.0 
79.4 99.2 105.9 105.9 105.9 112.5 112.5 119.1 119.1 119.1 125.7 132.3 132.3 132.3 138.9 145.5 152.2 158.8 152.2 145.5 138.9 145.5 145.5 152.2 158.8 185.2 
205.1 211.7 224.9 238.2 271.2 304.3 291.1 238.2 86.0 13.2 0.0 0.0 
79.4 105.9 112.5 112.5 119.1 132.3 138.9 145.5 152.2 165.4 178.6 191.9 211.7 244.8 264.6 251.4 238.2 231.6 231.6 244.8 251.4 277.9 350.6 370.5 377.1 416.8 
443.3 456.5 463.1 443.3 423.4 383.7 317.6 172.0 66.2 6.6 0.0 0.0 
79.4 105.9 112.5 119.1 125.7 138.9 152.2 165.4 178.6 198.5 224.9 264.6 337.4 416.8 423.4 416.8 423.4 469.7 648.4 1065.1 1448.9 1680.4 1706.9 1627.5 
1594.4 1157.8 939.4 807.1 734.4 661.6 588.8 496.2 317.6 145.5 59.5 6.6 0.0 0.0 
